AMPSEAL Connectors
Our AMPSEAL connectors are designed for cable-to-board harsh environment applications. Environmentally sealed for rugged reliability, these connectors are available in cable plugs and PCB headers engineered to withstand extreme temperature and moisture, including high-temperature underhood applications. The pre-assembled receptacle housing connector features built-in contact sealing to eliminate individual wire-sealing grommets, while an integral interfacial seal protects mated connectors.
Product Features
- Accepts contact size 1.3 mm (up to 17 amps gold, up to 8 amps tin)
- 16-24 AWG (1.25-0.20 mm2)
- 8, 14, 23, and 35 cavity arrangements
- PCB connector
- Rectangular, thermoplastic housing
- Integrated latch for mating
- Integrated wedgelock confirms contact alignment and retention
- Optional CPA and header seals for added reliability
- Tool-less backshell accessories are easy to install for added protection and reduced wire strain
AMPSEAL Specifications
- Wire Seal: Silicone rubber
- Mating Seal: Silicone rubber
- Cover: Glass-filled PBT
- Locking Wedge: PBT
1.3
16-24
AMPSEAL (1.3 mm) Contact Crimping Instructions (English)
AMPSEAL Series Dimensions
Cavity | AMPSEAL Plug | AMPSEAL Header | |||||
---|---|---|---|---|---|---|---|
Overall Length A |
Overall Height B |
Overall Width C |
Overall Length Straight D |
Overall Height E |
Overall Width F |
Overall Lenght 90° G |
|
8 | 1.32 (33.6) | 1.36 (34.6) | 1.08 (27.4) | 1.35 (34.3) | 1.26 (32.1) | 1.61 (40.8) | 1.49 (37.9) |
14 | 1.32 (33.6) |
1.36 (34.6) |
1.39 (35.4) | 1.35 (34.3) | 1.26 (32.1) | 1.92 (48.8) | 1.49 (37.9) |
23 | 1.32 (33.6) | 1.36 (34.6) | 1.87 (47.4) | 1.35 (34.3) | 1.26 (32.1) | 2.39 (60.8) | 1.49 (37.9) |
35 | 1.32 (33.6) | 1.36 (34.6) | 2.50 (63.4) | 1.35 (34.3) | 1.26 (32.1) | 3.03 (76.9) | 1.49 (37.9) |