Compact, Rugged & Reliable

Our DEUTSCH DTM connectors fill the need for lower amperage, multi-pin connectors. These connectors are environmentally sealed and stand up to harsh environments. DEUTSCH DTM connectors can be mounted in-line, flanged, and used for PCB mount applications. The connectors are made of rugged thermoplastic and feature silicone rear wire and interfacial seals that allow the connectors to withstand conditions of extreme temperature and moisture.

Product Features

  • Accepts contact size 20 (7.5 amps)
  • 16-22 AWG (2.50-0.35 mm2)
  • 2, 3, 4, 6, 8, and 12 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: boots, mounting clips, dust caps, and backshells

Material Specifications

  • Grommet: Silicone rubber
  • Insert Retainer: Thermoplastic
  • Receptacle Interfacial Seal: Silicone rubber
  • Shell: Thermoplastic
  • Wedgelocks: Thermoplastic

20

Accepts DEUTSCH contact size 20 (7.5 amps)

14-22

14-22 AWG (2.50-0.35 mm²)

Performance Specifications

DEUTSCH electrical connectors will stand up to the harsh environmental challenges that are common to industrial markets that require advanced performance. Proper parts, procedures, and tooling must be used.

  • Temperature: Operating at temperatures from -55° C to +125° C continuous at rated current.
  • Durability: No electrical or mechanical defects after 100 cycles of engagement and disengagement.
  • Vibration: No unlocking or unmating and exhibits no mechanical or physical damage after sinusoidal vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond.
  • Physical Shock: No unlocking, unmating, or other unsatisfactory result during or after 50 G’s in each of three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond. MIL-STD 202, Method 213, Condition “C”.
  • Fluid Resistance: Connectors show no damage when exposed to most fluids used in industrial applications.
  • Insulation Resistance: 1000 megohms minimum at 25° C.
  • Moisture Resistance: Properly wired and mated connections will withstand immersion under three feet of water without loss of electronic qualities or leakage.
  • Dielectric Withstanding Voltage: Current leakage less than 2 milliamps at 1500 VAC.
  • Thermal Cycle: No cracking, chipping or leaking after 20 test cycles from -55° C to +125° C.
Frequently asked questions about our DEUTSCH DTM Series

Frequently asked questions about our DEUTSCH DTM Series

Overview & assembly instructions (English)

DEUTSCH DT Family

Overview & assembly instructions (English)

DEUTSCH DT Family

Crimping Instructions (English)

DEUTSCH Contacts

Crimping Instructions (English)

DEUTSCH Contacts

DEUTSCH DTM
Cavity DTM Plug DTM Receptacle 
Overall Length
A
Overall Height
B
Overall Width
C
Overall Length
D
Overall Height
E
Overall Width
F
2 1.620 (41.15) 0.638 (16.21) 0.475 (12.07) 1.085
(27.56)
0.508
(12.90)
0.651
(16.54)
3 1.620 (41.15) 0.638 (16.21) 0.640 (16.26) 1.085
(27.56)
0.551
(14.00)
0.861
(20.73)
4 1.720 (43.69) 0.772 (19.61) 0.600
(15.24)
1.185
(30.10)
0.695
(17.65)
0.756
(19.20)
6 1.720 (43.69) 0.937 (23.80) 0.600
(15.24)
1.185
(30.10)
0.817
(20.75)
0.756
(19.20)
8 1.720 (43.69) 0.796 (20.22) 1.245
(31.62)
1.185
(30.10)
0.600
(15.24)
1.245
(31.62)
12 1.720 (43.69) 0.796 (20.22) 1.575
(40.01)
1.185
(30.10)
0.600
(15.24)
1.575
(40.01)
DEUTSCH DTM

            DTM Series Enclosure with Header
Overall Length A
Overall Height B Overall Width C
5.24 (133.03) 1.42 (36.00) 4.68 (118.80)